Product  MBD4.-T41./Ex

Pressure Transmitter

Ratiometric Output (3-Wire)

Order number: 100048257
    • For mobile hydraulic applications
    • Fully welded metal measuring cell
    • Sealless
    • With pressure tip orifice
    • Compact and robust design
    • Excellent EMC properties
    • Excellent accuracy and long-term stability
    • Kfz-Norm ISO 16750
    • Pressure range 0…250 bar rel.
    • 5 VDC ± 10 %
    • Ratiometric output 10…90 %
    • Process connection M14 × 1.5 male thread
    • Plug-in device, Deutsch DT04-3P
#

Technical Data

Product type Pressure Transmitter

Approval

Manufacturer's Declaration

Product Flyer

Product Overview

Quick Start Guide

Select Country

Turck worldwide

to top